Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80152 / 12-12FJX |
---|---|
Product # | 730359245 |
Description | 80152 12-12FJX |
UPC | 072053138450 |
H1 Stem Hex (in) | 1.0625 |
H1 Stem Hex (mm) | 26.99 |
H2 Nut Hex (in) | 1.25 |
H2 Nut Hex (mm) | 31.75 |
C Cutoff (in) | 1.68 |
C Cutoff (mm) | 42.67 |
L Length (in) | 3.39 |
L Length (mm) | 86.1 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 1.68 |
L (in) | 3.39 |
Material | Steel |
---|
Customer Pack | 5 |
---|---|
Weight (lbs.) | 0.33 |