Power Crimp® stems and ferrules are designed for use with your Gates hoses.
Part # | 80486 / 10PC1FS-M3K |
---|---|
Product # | 726607105 |
Description | 80486 10PC1FS-M3K |
UPC | 072053140538 |
A1 Outside Diameter (in) | 1.21 |
A1 Outside Diameter (mm) | 30.7 |
L Length (in) | 1.492 |
L Length (mm) | 37.9 |
Hose Inside Diameter (in) | 0.626 |
Hose Inside Diameter (mm) | 15.9 |
Inside Diameter (in) | 0.626 |
Inside Diameter (mm) | 15.9 |
L (in) | 1.49 |
Outside Diameter (in) | 1.21 |
Outside Diameter (mm) | 30.7 |
Material | Steel |
---|
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.13 |