Field attachable couplings for Gates G2 and G2H hose.
Part # | G28100-1212 / 12C2AT-12RMP |
---|---|
Product # | 723181226 |
Description | G28100-1212 12C2AT-12RMP |
UPC | 072053142914 |
H1 Stem Hex (in) | 1.0625 |
H1 Stem Hex (mm) | 26.99 |
C Cutoff (in) | 1.65 |
C Cutoff (mm) | 41.91 |
L Length (in) | 3.189 |
L Length (mm) | 81 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 1.65 |
L (in) | 3.19 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.64 |