Global G1 hose is recommended for medium-pressure hydraulic lines and is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.
Part # | 86614 / 12G1 X50FT |
---|---|
Product # | 46574942 |
Description | 86614 12G1 X50FT |
UPC | 072053342901 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 9 |
Minimum Bend Radius (mm) | 228.6 |
Min. Burst Pressure (psi) | 1525 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Hose Outside Diameter (in) | 1.09 |
Hose Outside Diameter (mm) | 27.7 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 1525 |
Outside Diameter (in) | 1.09 |
Outside Diameter (mm) | 27.7 |
Coupling Recommendation | Field Attachable Type T Couplings [G27 Series]. GlobalSpiral™ Couplings [G20 Series]. MegaCrimp® Couplings [G25 Series]. Stainless Steel Braid Couplings [G17 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | Nitrile/PVC - Type C2. Black. Standard. |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Nitrile/PVC - Type C2 |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 853 1SN, ISO 1436 1SN R1, SAE 100R1 S |
---|---|
Meets These Agency Specifications | AS - Australian Standard, BV - Bureau Veritas (Marine Division); Int'l, DIN - Deutsch Industry Norm; International, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, FRAS - Fire Retardant Anti Static; Australia, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, LR - Lloyd's Register; International, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Notes | Meets Flame Resistance Acceptance Designation "MSHA 2G". |
---|---|
Recommended For | Medium-pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1, ISO 1436 1SNR1 and EN 853 1SN. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 21.07 |
Packaging | T |