Recommended for all commercial and recreational vessel fuel line applications, C5M Marine Fuel Line hose is suitable for marine diesel, gasoline, B100 Biodiesel, gasohol fuels and hot oil applications.
Part # | 70614 / 5C5MXREEL |
---|---|
Product # | 36581965 |
Description | 70614 1/4XRL C5M MARINE FUEL LINE HOSE |
UPC | 072053174625 |
Vacuum (In. Hg) | 24 |
Continuous Operating Temperature Range | -4°F to +212°F |
Minimum Bend Radius (in) | 1.3 |
Minimum Bend Radius (mm) | 33 |
Min. Burst Pressure (psi) | 500 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.58 |
Hose Outside Diameter (mm) | 14.7 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -4°F to +212°F (-20°C to +100°C) |
Working Pressure (psi) | 500 |
Outside Diameter (in) | 0.58 |
Outside Diameter (mm) | 14.7 |
Coupling Recommendation | C5 Field Attachable Couplings [G34 Series]. MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Fleet |
Color | Blue |
---|---|
Cover | Modified Nitrile - Type C2. Blue. Standard. |
Reinforcement | 1-braid, textile |
Tube | Nitrile - Type C. Black. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | 1-braid, textile |
Construction: Tube | Nitrile - Type C |
Standards | Meets requirements of SAE J1942 and SAE J1527, USCG Type A, Class 1, Style R3, SAE J30R2, MSHA, ABS and ISO7 840-A1. |
---|---|
Standard Industry Specification | SAE J1527 A, SAE J1942, SAE J30R2 |
Meets These Agency Specifications | ABS - American Bureau of Shipping, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
Standards: Cover | ARPM (Class C) Limited oil-resistance. |
Standards: Tube | ARPM (Class A) High oil-resistance. |
Notes | NOTE: ** Refer to Hydraulic Price Sheet (35096-00) for Prices or call Customer Service 1-800-366-3128. |
---|---|
Recommended For | All commercial and recreational vessel fuel line applications. Suitable for marine diesel, gasoline, B100 Bio-Diesel, gasohol fuels and hot oil applications. |
Customer Pack | 385 |
---|---|
Weight (lbs.) | 0.21 |
Packaging | E |