Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All M4KL Wire Braid Hose - 280 Bar - High Temp +100°C

    70149 5M4KLXREEL

    Product # 46574471

    Global M4KL Mega400™ PolarFlex® Low-Temp hose is recommended for extremely low temperature high-pressure hydraulic applications. Easy to route and to install in extremely tight areas. Exceeds SAE 100R19 and ISO11237 R19. Recommended Couplings: GlobalSpiral™ Couplings, MegaCrimp® Couplings, Stainless Steel B Couplings (-4 through -8), Stainless Steel S Couplings (-12 and -16).

    • Recommended for high-pressure hydraulic applications in low-temperature environments.
    • For use with GlobalSpiral™ Couplings [G20 Series], MegaCrimp™ Couplings [G25 Series], Stainless Steel Braid Couplings [G17 Series] and Stainless Steel Spiral Couplings [G18 Series].
    • Resistant to cover cracking at low temperature and tight bend radius.
    • Provides bend radius up to 1/3 of the SAE specification and greater flexibility for easier routing.
    • Tested to 600,000 impulse cycles, 3 times the industry standard.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70149 / 5M4KLXREEL
      Product # 46574471
      Description 70149 5M4KLXREEL
      UPC 770075566809
      Continuous Operating Temperature Range -70°F to +212°F
      Minimum Bend Radius (in) 2.3
      Minimum Bend Radius (mm) 58.4
      Min. Burst Pressure (psi) 4000
      Hose Inside Diameter (in). 0.3125
      Hose Inside Diameter (mm) 7.9
      Hose Outside Diameter (in) 0.6
      Hose Outside Diameter (mm) 15.2
      Inside Diameter (in) 0.3125
      Inside Diameter (mm) 7.9
      Temperature Range -70°F to +212°F (-57°C to +100°C)
      Working Pressure (psi) 4000
      Outside Diameter (in) 0.6
      Outside Diameter (mm) 15.2

    Features and Benefits

    • Provides greater performance, flexibility, easier routing and plumbing of mobile and stationary hydraulic platforms in very low temperature environments.
    • M4KL has tighter minimum bend radius than SAE 100R19 with 4000 PSI constant working pressure for all ID's.
    • 70% of EN 857 2SC and 50% of EN 853 2SN bend radius at rated working pressure.
    • Alternative to spiral hoses in high pressure lines where flexibility is required.
    • Resistant to cover cracking at low temperature and tight bend radius.
    • Validated with MegaCrimp®.
    • Working pressure: 28 MPa.
    • Cover: MSHA approved.
    • Temperature Range:
        • -57°C to +100°C
        • -70°F to +212°F
    • Design factor: 4:1.
    • Size: 1/4" to 3/4".