Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All M2T® Wire Braid Hose - SAE 100R16

    4M2TXBALE MEGAFLEX

    Product # 46575728

    M2T® hose is recommended for high-pressure hydraulic oil line applications. It has smaller exterior dimensions and significantly tighter bend radius than competitive R16 hoses, making it easy to route and install in tight areas. M2T hose is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids. Exceeds SAE 100R16, SAE 100R2, ISO 11237 2SC R16 and ISO 1436 2SN R2 working pressure, minimum bend radius requirements and performance requirements of EN 857 2SC and EN 853 2SN. M2T hose has smaller exterior dimensions and significantly tighter bend radius. Also available with XtraTuff™ or MegaTuff™ covers. XtraTuff hose lasts up to 25 times longer than standard hose. MegaTuff hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.

    • Recommended For: High-pressure hydraulic oil lines.
    • For use with GlobalSpiral™ Couplings [G20 Series], GlobalSpiral™ Plus Couplings [G22 Series], MegaCrimp™ Couplings [G25 Series], Stainless Steel Braid Couplings [G17 Series] and Stainless Steel Spiral Couplings [G18 Series].
    • Provides bend radius up to 1/3 of the SAE specification and greater flexibility for easier routing.
    • Tested to industry-leading 600,000 impulse cycles.
    • XtraTuff™ hose lasts up to 25 times longer than standard hose.
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 4M2TXBALE / 4M2TXBALE
      Product # 46575728
      Description 4M2TXBALE MEGAFLEX
      UPC 072053649420
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 1.5
      Minimum Bend Radius (mm) 38.1
      Min. Burst Pressure (psi) 6000
      Hose Inside Diameter (in). 0.25
      Hose Inside Diameter (mm) 6.4
      Hose Outside Diameter (in) 0.56
      Hose Outside Diameter (mm) 14.2
      Inside Diameter (in) 0.25
      Inside Diameter (mm) 6.4
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 6000
      Outside Diameter (in) 0.56
      Outside Diameter (mm) 14.2

    Features and Benefits

    • M2T® hose has smaller exterior dimensions and significantly tighter bend radius than competitive R16 hoses.
    • Tighter bend radius reducing hose assembly length to save money.
    • Cover: MSHA approved. Oil and weather resistant.
    • Validated with MegaCrimp®.
    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
    • Size: 1/4" to 2".