Gates GL low pressure couplings has been specifically designed with a pre-crimped soft shell to work with lower pressure hydraulic suction lines and low pressure return line hose. Not to be used as live swivel. Special GL dies required.
Part # | G43179-1212 / 12GL-12FJX90S |
---|---|
Product # | 734801385 |
Description | G43179-1212 12GL-12FJX90S |
UPC | 072053559699 |
H2 Nut Hex (in) | 1.25 |
H2 Nut Hex (mm) | 31.75 |
T Drop (in) | 1.89 |
C Cutoff (in) | 2.598 |
C Cutoff (mm) | 66 |
L Length (in) | 4.61 |
L Length (mm) | 117.1 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 2.6 |
L (in) | 4.61 |
Angle. | 90 |
Material | Steel |
---|
Notes | Special GL Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.74 |