View All Brass Lock-On Field Attachable Couplings for LOC and LOL Hose

G36106-0404 4LOC-4RMP90

Product # 725016185

Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.

  • Quick connecting and resistant to damage from high vibration diesel applications.
  • Hose clamps or ferrules are not needed or recommended.
  • Product Details
    Part # 4LOC-4RMP90
    Product # 725016185
    Description G36106-0404 4LOC-4RMP90
    UPC 029769206508
    T1 Thread (in) 1/4-18
    A1 Outside Diameter (in) 0.25
    A1 Outside Diameter (mm) 6.4
    C Cutoff (in) 0.38
    C Cutoff (mm) 9.7
    C (in) 0.38
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.05