The product images shown are Illustrative only and may not be an exact representation of the product.
View All Brass Lock-On Field Attachable Couplings for LOC and LOL Hose

G36105-0808 8LOC-8RMPX

Product # 725016155

Gates Brass Lock-On Couplings are for use with our LOC and LOL hose for fuel lines, fluid lines, or vacuum lines in low and medium pressure applications.

  • Quick connecting and resistant to damage from high vibration diesel applications.
  • Hose clamps or ferrules are not needed or recommended.
  • Product Details
    Part # 8LOC-8RMPX
    Product # 725016155
    Description G36105-0808 8LOC-8RMPX
    UPC 029769206478
    T1 Thread (in) 1/2-14
    A1 Outside Diameter (in) 0.5
    A1 Outside Diameter (mm) 12.7
    C Cutoff (in) 2.38
    C Cutoff (mm) 60.5
    C (in) 2.38
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.15