1-1/2" and 2" no-skive coupling design for high pressure spiral wire hose rated at 5000 and 6000 PSI. No-skive design allows for fast, tailor made assemblies. Eliminating the skiving process drastically reduces assembly time, labor, odor, fabrication errors and contamination of the fluid power system.
Part # | G24170-2424X / 24GSM-24FJX XBULK |
---|---|
Product # | 73410252 |
Description | G24170-2424X 24GSM-24FJX XBULK |
UPC | 770075371137 |
H1 Stem Hex (in) | 2.17 |
H1 Stem Hex (mm) | 55.12 |
H2 Nut Hex (in) | 2.36 |
H2 Nut Hex (mm) | 59.94 |
C Cutoff (in) | 3.039 |
C Cutoff (mm) | 77.2 |
L Length (in) | 6.78 |
L Length (mm) | 172.2 |
Hose Inside Diameter (in) | 1.5 |
Hose Inside Diameter (mm) | 38.1 |
Inside Diameter (in) | 1.5 |
Inside Diameter (mm) | 38.1 |
C (in) | 3.04 |
L (in) | 6.78 |
Material | Steel |
---|
Customer Pack | 9 |
---|---|
Weight (lbs.) | 4.28 |