Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G8K Couplings

    G19400-1616 16G8K-16FLC

    Product # 734780015

    One piece 8000 PSI no-skive coupling offered only in Caterpillar style heavy duty flange only.

    • No other termination can handle this 8000 PSI working pressure and 4 to 1 burst.

    • Product Details
      Part # G19400-1616 / 16G8K-16FLC
      Product # 734780015
      Description G19400-1616 16G8K-16FLC
      UPC 770075446408
      F Flange Head Thickness (in) .56
      F Flange Head Thickness (mm) 14.2
      M Flange Diameter (in) 1.87
      M Flange Diameter (mm) 47.5
      C Cutoff (in) 2.961
      C Cutoff (mm) 75.2
      L Length (in) 5.642
      L Length (mm) 143.3
      Hose Inside Diameter (in) 1
      Hose Inside Diameter (mm) 25.4
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      C (in) 2.96
      L (in) 5.64