The product images shown are Illustrative only and may not be an exact representation of the product.
View All 1 1/4" Special One-Piece Couplings - Female JIC 37° Flare Swivel

G21315-2020 20MGS-20FL90M-090

Product # 734786085

Special -20 coupling to crimp 20EFG4K in MC420 crimper

  • Product Details
    Part # 20MGS-20FL90M-090
    Product # 734786085
    Description G21315-2020 20MGS-20FL90M-090
    UPC 072053700015
    F Flange Head Thickness (in) .32
    F Flange Head Thickness (mm) 8.1
    M Flange Diameter (in) 2
    M Flange Diameter (mm) 50.8
    T Drop (in) 3.54
    C Cutoff (in) 3.74
    C Cutoff (mm) 95
    L Length (in) 6.54
    L Length (mm) 166.1
    Hose Inside Diameter (in) 1.25
    Hose Inside Diameter (mm) 31.8
    C (in) 3.74
    L (in) 6.54
  • Notes
    Notes MGS Couplings for use with MC4-20 Crimper Only.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.3