Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94922-1012 / 10FQFF-12FB |
---|---|
Product # | 725287225 |
Description | G94922-1012 10FQFF-12FB |
UPC | 072053673951 |
Min. Burst Pressure (psi) | 12000 |
Working Pressure (psi) | 3000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.2 |