Gates C14 Couplings.
Part # | G40500-1010 / 10C14-10MIX |
---|---|
Product # | 775320345 |
Description | G40500-1010 10C14-10MIX |
UPC | 072053320138 |
H1 Stem Hex (in) | 0.75 |
H1 Stem Hex (mm) | 19.05 |
H2 Nut Hex (in) | 0.875 |
H2 Nut Hex (mm) | 22.23 |
C Cutoff (in) | 1.77 |
C Cutoff (mm) | 44.95 |
L Length (in) | 2.469 |
L Length (mm) | 62.7 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
C (in) | 1.77 |
L (in) | 2.47 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.22 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.