Gates Live Swivels and 90 Degree are made for hydraulic equipment with complex twisting and turning components to prevent torsional forces from being transmitted to the hose.
Part # | G93724-1212 / 12MFFOR-12FFORX-LX |
---|---|
Product # | 725212445 |
Description | G93724-1212 12MFFOR-12FFORX-LX |
UPC | 770075419297 |
End 1 Type | MFFOR |
End 2 Type | FFORX |
Hex Body (in) | 1 3/4 |
Hex Shank (in) | 1 1/16 |
Overall Length (in) | 3.86 |
Max. Working Pressure | 6000 |
Max. Working Pressure (Bar) | 413.7 |
Diameter (in) | 2.09 |
Material | Carbon Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 2.06 |