Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G64795-0010 / 10FDH-CAP |
---|---|
Product # | 725364645 |
Description | G64795-0010 10FDH-CAP |
UPC | 072053793567 |
End 1 Type | FDH |
End 2 Type | Cap |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.05 |