The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

20FSH-20FSH90

Product # 73046010

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 20FSH-20FSH90
    Product # 73046010
    Description 20FSH-20FSH90
    UPC 072053953893
    A (mm) 70
    Reference Coupling (in) 1 1/4 - 1 1/4
    L Length (mm) 78
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 5
    Weight (lbs.) 7.14