The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

20MSA-20FSAX45

Product # 73045587

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 20MSA-20FSAX45
    Product # 73045587
    Description 20MSA-20FSAX45
    UPC 770075256731
    T1 Thread 1 1/4 in
    T2 Thread 1 1/4 in
    A (mm) 60
    L Length (mm) 52
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 20
    Weight (lbs.) 1.8