The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

16MSA-20FSAX

Product # 73045558

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 16MSA-20FSAX
    Product # 73045558
    Description 16MSA-20FSAX
    UPC 770075256656
    T1 Thread 1 in
    T2 Thread 1 1/4 in
    A (mm) 60
    L Length (mm) 86
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.1