The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

40-40-40FSAT

Product # 73045439

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 40-40-40FSAT
    Product # 73045439
    Description 40-40-40FSAT
    UPC 770075256472
    A (mm) 100
    B (mm) 210
    C (mm) 160
    Reference Coupling X-X-Y (in) 2 1/2 - 2 1/2 - 2 1/2
    L Length (mm) 320
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Weight (lbs.) 9