The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

12FSX-12FSXBV

Product # 73045237

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 12FSX-12FSXBV
    Product # 73045237
    Description 12FSX-12FSXBV
    UPC 072053952919
    A (mm) 40
    Reference Coupling (in) 3/4 - 3/4
    L Length (mm) 138
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote NOTE: T Handle to 1"; Single arm crank 1 1/4" and above as shown in illustration.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 2.96