The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

4FSX-4FSXBV

Product # 73045234

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 4FSX-4FSXBV
    Product # 73045234
    Description 4FSX-4FSXBV
    UPC 072053952889
    A (mm) 25
    Reference Coupling (in) 1/4 - 1/4
    L Length (mm) 106
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote NOTE: T Handle to 1"; Single arm crank 1 1/4" and above as shown in illustration.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.92