The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

6FSA

Product # 73045186

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 6FSA
    Product # 73045186
    Description 6FSA
    UPC 072053952438
    T1 Thread 3/8 in
    A (mm) 30
    L Length (mm) 38
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.4