The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

20FSAX-20MP

Product # 73045102

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 20FSAX-20MP
    Product # 73045102
    Description 20FSAX-20MP
    UPC 770075408062
    T1 Thread 1 1/4 in
    Thread Size 1 1/4-11 1/2
    A (mm) 61
    B (mm) 25
    L Length (mm) 82
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.4