The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

20-20-8FSAT

Product # 73045027

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 20-20-8FSAT
    Product # 73045027
    Description 20-20-8FSAT
    UPC 770075262756
    A (mm) 38
    B (mm) 84
    C (mm) 53
    Reference Coupling X-X-Y (in) 1 1/4 - 1 1/4 - 1/2
    L Length (mm) 107
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 3