Gates tapered PVC sleeve reduces bending stress in the hose near the coupling to prevent damage, such as in power wash applications. Installed during hose assembly, this smoothly-finished product withstands temperatures from -40F to +200F (-40C to +93C).
Part # | G80705-0206X / HBR1097 XBULK |
---|---|
Product # | 72771097 |
Description | G80705-0206X HBR1097XBULK |
UPC | 072053028881 |
Length (in) | 7 |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.14 |