The product images shown are Illustrative only and may not be an exact representation of the product.
View All PowerWash Sleeve Guard

G80700-0404 HBR1055

Product # 727710555

Gates® tapered vinyl bend restrictor reduces bending stress in the hose near the coupling to prevent damage, such as in power wash applications. Tapered design reduces bending stress neat the hose-coupling junction so extra-long, more trouble-free hose life can be expected.

  • Friction Fit: no adhesives or clamps required to hold bend restrictor in place on hose assembly. Saves assembly cost.
  • Smooth finish will not scratch finish on equipment being washed.
  • Attractive appearance enhances look of quality.
  • Product Details
    Part # HBR1055
    Product # 727710555
    Description G80700-0404 HBR1055
    UPC 072053032000
    Length (in) 5.3
  • Packaging details
    Customer Pack 42
    Weight (lbs.) 0.07

Features and Benefits

  • Wide temperature helps give extra-long service life for both hot and cold power wash assemblies.
  • Temperature Range: -40°F to +200°F (-40°C to +93°C).
  • Available in blue and black.
  • Size: -05 and -6.