Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
Part # | G57130-0204 / 2MP-4MBT-4MBT |
---|---|
Product # | 725009325 |
Description | G57130-0204 2MP-4MBT-4MBT 1071X4 |
UPC | 029769146347 |
T1 Thread (in) | 1/8-27 |
A1 Outside Diameter (in) | 0.25 |
A1 Outside Diameter (mm) | 6.35 |
A2 Outside Diameter (in) | 0.25 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.04 |