Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
Part # | G57104-0401 / 4MBT-1MP90 |
---|---|
Product # | 725009265 |
Description | G57104-0401 4MBT-1MP90 1069X4X1 |
UPC | 029769146279 |
T1 Thread (in) | 1/16-32 |
A1 Outside Diameter (in) | 0.25 |
A1 Outside Diameter (mm) | 6.35 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |