Our Industrial SureLok™ Fittings are designed for simple tube connection and disconnection. Use your SureLok Fittings with nylon, polyethylene, and plastic tubing in compressed air, pneumatic, lubrication, and cooling line applications.
Part # | G56400-1010 / 10SLI-10SLI |
---|---|
Product # | 725008875 |
Description | G56400-1010 10SLI-10SLI 1162X10M |
UPC | 029769146910 |
A1 Outside Diameter (in) | 0.625 |
A1 Outside Diameter (mm) | 15.88 |
A2 Outside Diameter (in) | 0.625 |
Material | Nickel-Plated 360 Brass, Silcone-Free Nitrile OR |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |
When it comes to your industrial applications, you need hydraulic system components you can trust. Our Industrial SureLok fittings are designed to meet or exceed regulatory requirements and tested in heavy-duty industrial conditions to ensure reliable, leak-free performance.
As leaders in industrial material science, we know the right metals for your applications. Known for its corrosion-resistance and strength, brass provides a safe, durable fitting connection that will maintain in excellent condition for years of reliable service.