Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.
Part # | G33112-0006 / 6SGABR |
---|---|
Product # | 725003485 |
Description | G33112-0006 6SGABR 33806C |
UPC | 029769158692 |
A1 Outside Diameter (in) | 0.375 |
A1 Outside Diameter (mm) | 9.7 |
L Length (in) | 2.75 |
L Length (mm) | 69.9 |
L (in) | 2.75 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.12 |