Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Air Brake Coupling Spring Guard Nut

    G33061-0008 8SGN-8ABR 33808D

    Product # 725003325

    Gates Air Brake Couplings for Rubber Hose are used with AB series rubber air brake hose on assemblies for air brake systems on trucks and buses.

    • Many fittings can be detached and reattached for reuse.
    • Meet SAE J1402 and DOT FMVSS-106 requirements.
    • 225 PSI working pressure, 900 PSI burst pressure.

    • Product Details
      Part # G33061-0008 / 8SGN-8ABR
      Product # 725003325
      Description G33061-0008 8SGN-8ABR 33808D
      UPC 029769158814
      T1 Thread (in) 1 1/4
      A1 Outside Diameter (in) 0.5
      A1 Outside Diameter (mm) 12.7
      L Length (in) 1.19
      L Length (mm) 30.2
      L (in) 1.19