Gates Air Brake Compression fittings are designed for use in air brake systems, along with compressed air for suspension, steering, engine, transmission, or other onboard applications. Used with Nylon tubing meeting SAE J844 or DIN 74325.
Part # | G32104-0404 / 4ABC-4MP90 |
---|---|
Product # | 725002415 |
Description | G32104-0404 4ABC-4MP90 1469X4X4 |
UPC | 029769149539 |
A1 Outside Diameter (in) | 0.25 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |