Gates Transmission Oil Cooler Hose is engineered with synthetic rubber tube, and an oil and abrasion resistant black neoprene cover, to provide a safe, heat, ozone, and chemical-resistant connecting line between the oil cooler and transmission. The cooler hose is reinforced with a braided cord for increased strength, supporting a working pressure of 250 psi.
Part # | 27059 |
---|---|
Product # | 32890018 |
Description | 27059 3/8 X 25FT TOC HOSE |
UPC | 072053134933 |
Centerline Length (ft) | 25 |
Hose Inside Diameter (in). | 0.375 |
Temperature Range | Maximum temperature rating: +300°F (+150°C). |
Working Pressure (psi) | 400 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 3.12 |
The braided cord construction on Gates® Transmission Oil Cooler Hose is engineered to maintain shape, performance, and structure, even under continuous pressure and in consistently high temperature operating conditions.
Gates® engineers our industrials aftermarket parts in partnership with the top industrial OEMs around the world, so you can trust premium-grade industrial parts with exceptional fit, function and performance. Our Transmission Oil Cooler Hoses are engineered for leak-resistant service to protect your equipment engines and eliminate transmission fluid loss.