The product images shown are Illustrative only and may not be an exact representation of the product.

Steel Power Steering & Transmission Oil Cooler Tubing

Steel tubing for use in Steel Power Steering & Transmission Oil Cooler Applications.

  • Corrosion resistant materials
  • Thin wall tubing is easy to bend to fit
  • Popular sizes available
  • Tubing bender available

All Parts

1-10 of 22 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
A35001-2405 78210113 A35001-2405 24" 5/16 TUBE 0.3
A35001-2406 78210118 A35001-2406 24" 3/8 TUBE 0.3
A35001-2407 78210126 A35001-2407 24" 7/16 TUBE 0.3
A35001-2414 78210104 A35001-2414 24" 14MM TUBE 0.3
A35001-2416 78210110 A35001-2416 24" 16MM TUBE 0.3
A35003-2406 78210117 A35003-2406 24" 3/8 TUBE 0.3
A35003-2414 78210103 A35003-2414 24" 14MM TUBE 0.3
A35003-2416 78210109 A35003-2416 24" 16MM TUBE 0.3
A35004-2406 78210119 A35004-2406 24" 3/8 TUBE 0.3
A35005-2416 78210108 A35005-2416 24" 16MM TUBE 0.3
1-10 of 22 Items