Extensive field examination and testing ensure Gates' extensive line of power steering pressure and return line assemblies meet or exceed the OE assembly in fit, form, quality, and function.
Part # | 365481 |
---|---|
Product # | 77417258 |
Description | 365481 PS HOSE ASSY |
UPC | 770075156635 |
Includes Switch Port | true |
Length (in) | 44.5 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.44 |
Gates® engineers our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive and light truck parts that are built to last.
To ensure safe vehicle operation, check the power steering fluid level at every oil change
and inspect vehicle hoses regularly, especially before cold weather months.