View All Super Hex Clamps

32040 SUPER HEX CLAMP

Product # 74000040

Top quality clamp with extra-strength construction. Super Hex features a ½" wide band, while the Minex band is 5/16". Durable 200 series stainless steel band and screw housing. One-piece screw housing is interlocked onto band for extra strength. Solid head forged from one piece of steel, cadmium plated. Hex shaped screw with deep slot - tightens with screwdriver, nutdriver or socket wrench.

  • Product Details
    Part # 32040
    Product # 74000040
    Description 32040 SUPER HEX CLAMP
    UPC 072053021707
  • Product Attributes
    Maximum Torque (in/lbs) 50
    Recommended Torque (in/lbs) 25-35
    Screw Type Deep Slot Hex-Head
    Type Stainless Steel (Standard)
  • Specifications
    Band Width (in) .5
    Clamping Range Max (in) 3
    Clamping Range Min (in) 1.125
    Hose I.D. Max (in) 2.5
    Hose I.D. Min (in) 2
    Size 40
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.08