Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Plastic Hose Connectors

    28564 3/16" STRAIGHT CONNECTOR

    Product # 73150864

    Gates® Heater Hose and Fuel Line Connectors use a unique single barb design to provide greater sealability between single or dual inside diameter hoses. Available in straight, 90° elbow and tee shapes - almost any hose configuration can be constructed.

    • Glass reinforced nylon resists coolant additives, gasoline, diesel, oil and LPG.
    • Resistance to extreme temperatures from -65°C to +250°C (-85°F to +480°F).
    • Working pressure up to 2 MPa (20 kg/cm²).

    • Product Details
      Part # 28564
      Product # 73150864
      Description 28564 3/16" STRAIGHT CONNECTOR
      UPC 072053182859
      type Straight Connector

    Features and Benefits

    • Bulkheads assure proper insertion depths.
    • Anti-rotation device prevents hose twisting.