The product images shown are Illustrative only and may not be an exact representation of the product.

Plastic Hose Connectors

Gates® Heater Hose and Fuel Line Connectors use a unique single barb design to provide greater sealability between single or dual inside diameter hoses. Available in straight, 90⁰ elbow and tee shapes - almost any hose configuration can be constructed.

  • Glass reinforced nylon resists chemicals, gasoline, diesel fuels
  • Resistance to extreme temperatures from -40°F to 480°F (-65°C to 250°C)
  • Resistant to coolant additives, petrol, diesel, oil and LPG
  • Bulkheads assure proper insertion depths
  • Anti-rotation device prevents hose twisting
  • Working pressure up to 2 MPa (20 kg/cm²)

All Parts

1-10 of 50 Items
Part # Product # Description Hose I.D. (in) Hose I.D. (mm) T(in) T(mm) L (in) L (mm) C (in) C (mm) Thread Size
28551 73150851 28551 3/32" Y CONNECTOR
28552 73150852 28552 1/8" Y CONNECTOR
28554 73150854 28554 3/16" Y CONNECTOR
28561 73150861 28561 3/32" STRAIGHT CONNECTOR
28562 73150862 28562 1/8" STRAIGHT CONNECTOR
28563 73150863 28563 5/32" STRAIGHT CONNECTOR
28564 73150864 28564 3/16" STRAIGHT CONNECTOR
28571 73150871 28571 3/32" ELBOW
28572 73150872 28572 1/8" ELBOW
28573 73150873 28573 5/32" ELBOW
1-10 of 50 Items