When you need to keep your operation running, whether you're repairing medium or heavy-duty truck systems, off-road equipment, or industrial applications, keep your hoses in place Green Stripe® Heavy Duty T-Bolt Clamps. Our heavy-duty clamps were designed for use in heavy-vibration environments and have a larger diameter applications to seal liquid or air connections on hoses.
Part # | 32773 |
---|---|
Product # | 74221073 |
Description | 32773 GS T-BOLT CLAMP 5.0-5.3125 IN |
UPC | 072053896060 |
Construction | T-Bolt Standard Design |
---|
Recommended For | Use in high vibration and medium-duty applications. Typical applications include industrial machinery, truck air intake systems, cold side charge air systems and off-road equipment. |
---|
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.21 |
Gates® specifically designed and manufactured Green Stripe™ Heavy Duty T-Bolt Clamps for use in the harsh conditions found under the hood of heavy-duty trucks. The hose clamps are equipped with a durable, steel t-bolt which can be tightened by a hex-nut for maximum security.
When you're running heavy-duty operations, no matter the application, components will be under the stress of high-vibrations. The Green Stripe™ Heavy Duty T-Bolt clamps were designed for use to not only endure, but excel under these harsh conditions.