The product images shown are Illustrative only and may not be an exact representation of the product.
View All Gates® PowerGrip™ SB Clamp

32934 1.00X L1.00 X W.055 AFTM

Product # 74054006

Designed for your hose assemblies, Gates® PowerGrip® SB Clamps are maintenance-free, durable hose clamps that retain dynamic tension for any shape of hose and housing, even on out-of-round fittings and applications, to reliably stop leaks without the need for re-tightening. The environmentally-friendly PowerGrip SB clamps are designed for a secure, tight fit in extreme operating temperatures to eliminate antifreeze leaks and groundwater contamination.

  • Easy to install with ordinary heat gun
  • Wider sealing area entraps connector bead
  • Conform to any shape of hose and housing, even out-of-round fittings
  • Heat-sensitive thermoplastic with a memory to prevent over- or under-tightening
  • Wider sealing area entraps connector bead
  • Can be used with all brands of silicone hose
  • Temperature rating: -40°F to 302°F (-40°C to 150°C)
  • Packaging: Ten to carton

Heat-Shrinkable Hose Clamps

Gates® PowerGrip™ SB clamps are engineered with a heat shrinkable tube material that secures hoses more tightly and effectively than traditional metal clamps. The wide clamp construction eliminates damage caused by over-tightening, with a thermoplastic material that's proven to perform in even the harshest of automotive and heavy duty cooling system applications.

Just Add Heat.

Using only a standard heating gun, you can install your PowerGrip™ SB hose clamp in minutes. Simply place your clamp onto the hose, work the hose to completely cover the fitting, and apply heat evenly around the clamp until it shrinks tightly over the hose.