Gates® Heater Hose and Fuel Line Connectors use a unique single barb design to provide greater sealability between single or dual inside diameter hoses. Available in straight, 90° elbow and tee shapes - almost any hose configuration can be constructed.
Part # | 28564 |
---|---|
Product # | 73150864 |
Description | 28564 3/16" STRAIGHT CONNECTOR |
UPC | 072053182859 |
type | Straight Connector |
Customer Pack | 5 |
---|---|
Weight (lbs.) | 0.011 |