RECOMMENDED FOR: Fuel line applications to provide flexible connections between rigid fuel distribution lines and the engine. Also for use in evaporative emission control systems and as a vent line.
Product # | 42190102 |
---|---|
Description | 1/2XRL 4219G FUEL LINE 35 |
UPC | 072053132823 |
Vacuum (In. Hg) | 10 |
Continuous Operating Temperature Range | -40°F to +257°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Hose Outside Diameter (in) | 0.78 |
Hose Outside Diameter (mm) | 19.8 |
Inside Diameter (in) | 0.50 |
Inside Diameter (mm) | 12.7 |
Temperature Range | -40°F to +257°F (-40°C to +125°C) |
Max. Working Pressure | 35 |
Max. Working Pressure (Bar) | 2 |
Working Pressure (psi) | 35 |
Outside Diameter (in) | 0.78 |
Outside Diameter (mm) | 12.7 |
Markets/Applications | Fuel |
---|
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2 |
Reinforcement | Synthetic textile |
Tube | Nitrile - Type C |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Design Factor | 4:1 |
Construction: Reinforcement | Synthetic textile |
Construction: Tube | Nitrile - Type C. Black. Ethanol, Gasoline, Oil Resistant |
Standards | Exceeds requirements of SAE 30R6 and SAE 30R7. |
---|---|
Standard Industry Specification | SAE 30R6, SAE 30R7 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Standards: Tube | ARPM Class A |
Recommended For | Fuel line applications to provide flexible connections between rigid fuel distribution lines and the engine. Also for use in evaporative emission control systems and as a vent line. |
---|---|
Caution | Not recommended for fuel injection systems. |
Customer Pack | 550 |
---|---|
Weight (lbs.) | 0.18 |
Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates® aftermarket engine hose and accessory, bringing a range of solutions for virtually every fluid power component.
Gates® develops our automotive aftermarket parts in partnership with the top OEMs around the world, so you can trust premium-grade automotive engine parts that are built to last.