The product images shown are Illustrative only and may not be an exact representation of the product.
View All Barricade® Fuel Injection Hose - Clamshell Pkg

27335 5/16" X 2 FT BARRICADE MPI FUEL

Product # 42196037

Modern Fuels Require Modern Fuel Hose. Installing Barricade protects the system against the aggressive fuel mixtures of today’s modern fuels, which can degrade basic rubber hose and result in customer comebacks. Plus, with Barricade, you can be assured that you are complying with permeation laws, and providing your customers with the best hose available – all while being environmentally-friendly. 225 psi working pressure rating (best-in-class). Aramid reinforcement spiral braid for superior burst strength. Exceeds SAE J3OR14T2 as well as low-permeation requirements for CARB. Approved for use with Gasoline, Ethanol/Gasoline blends (gasohol) such as E10, E15 or E85, Diesel, Biodiesel including soybean methyl ester (SME), rapeseed methyl ester (RME), palm methyl ester (PME), Biodiesel/Diesel blends such as B20, and 100% Methanol.Temperature: -40 Deg. F to 257 Deg. F (-40 Deg. C to 125 Deg. C) continuous, up to 302 Deg. F (150 Deg. C) intermittent.

  • Temperature: -40°C to +125°C (-40°F to +257°F)
  • HNBR Tube w/Thermoplastic Barrier and CPE Cover
  • Aramid Fiber Reinforcement
  • Meets SAE 30R14 T2, CARB & EPA Non-Road Fuel Lines (<15g/m²/day) for spark ignition engines
  • Multiple Fuel Compatibility: Gasoline, E10, E15, E85, 100% Methanol (no Blends), Diesel, and Biodiesel
  • Biodiesel Compatibility: Up to B100 (SME, PME, RME), max temp +100°C (+212°F)
  • Working pressure: 225 psi max
  • Crimped Fittings Available: GC Stem w/Crimp Ring
  • Shipped Bulk on Reels (Max. 4 pieces) - Custom lengths vailable with minimum order quantity
  • Product Details
    Part # 27335
    Product # 42196037
    Description 27335 5/16" X 2 FT BARRICADE MPI FUEL
    UPC 770075453888
    Hose I.D. (in) .3125
    Hose I.D. (mm) 8
    Wt. Per ft 0.25
  • Product Attributes
    Type Barricade MPI Fuel Line Hose
  • Working Pressure
    Working Pressure (psi) 225
  • Specifications
    Centerline Length (ft) 2
    Centerline Length (m) .61
  • Temperature
    Temperature Range -40°F to +275°F (-40°C to +135°C) continuous, up to +302°F (+150°C) intermittent.
  • Notes
    Automotive Notes Do not submerse in gasoline.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.25