The product images shown are Illustrative only and may not be an exact representation of the product.

Barricade® Carburetion Hose - Clamshell Pkg

Modern Fuels Require Modern Fuel Hose.Installing Barricade protects the system against the aggressive fuel mixtures of today’s modern fuels, which can degrade basic rubber hose and result in customer comebacks. Plus, with Barricade, you can be assured that you are complying with permeation laws, and providing your customers with the best hose available – all while being environmentally-friendly.Carbureted engines (pre-1985) and small engines.EEC/EGR, air pump, PCV valve, charcoal canister.Lowest permeation rate on the market 1 gr/m2/day.Exceeds California Air Resources Board (CARB) and EPA requirements.Multi-fuel compatible: Approved for use with leaded and unleaded gasoline, diesel, biodiesel, E-85, 100% Methanol, Ethanol and gasohol fuels.Performs 5 times better for permeation than the nearest competitor.

  • Temperature: -40°C to +125°C (-40°F to +257°F)
  • Nitrile Tube w/Thermoplastic Barrier and Modified Nitrile Cover
  • Synthetic Fiber Reinforcement
  • Meets SAE 30R14 T1, CARB & EPA Non-Road Fuel Lines (<15g/m²/day) for spark ignition engines
  • Multiple Fuel Compatibility: Gasoline, E10, E15, E85, 100% Methanol (no Blends), Diesel, and Biodiesel
  • Biodiesel Compatibility: Up to B100 (SME, PME, RME), max temp +100°C (+212°F)
  • Working pressure: 50 psi max
  • Crimped Fittings Available: GC Stem w/Crimp Ring
  • Shippped Bulk on Reels (Max. 4 pieces) - Custom lengths vailable with minimum order quantity

All Parts

1-5 of 5 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27302 42195940 27302 3/16" X 2 FT BARRICADE FUEL .1875 4.8 0.2
27303 42194171 27303 GATR .25 6.3 0.3
27304 42194172 27304 GATR .3125 8 0.15
27305 42194173 27305 GATR .375 9.5 0.3
27306 42195941 27306 1/2" X 2 FT BARRICADE FUEL .5 12.7 0.42
1-5 of 5 Items

PRODUCT RESOURCES