The product images shown are Illustrative only and may not be an exact representation of the product.

Wire Inserted Green Stripe® Hose

Gates® Wire Inserted Green Stripe® Hose is designed for demanding heavy-duty coolant/air applications. Reinforced with a heavy-duty fabric reinforcement and a helical carbon steel wire. The wire bends easily to make curved connections and cuts easily with a knife and wire cutters - reducing installation time.

  • Heavy-duty fabric reinforcement with helical carbon steel wire allows easy bends
  • Engineered with compounds which resist electrochemical degradation
  • Exceeds SAE 20R2 Type EC (Class D2 Tube and cover) except in vacuum applications
  • Impressive temperature range: –100°F to +257°F (–40°C to +125°C)

All Parts

1-10 of 12 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28316 46852816 28316 WIGS HOSE 1 25 25 2 5.22
28320 46852820 28320 1.1/4 WIGS HOSE 1.25 32 25 2.5 6.23
28324 46852824 28324 1-1/2" GS WIRE INSERT 1.5 38 20 3.5 7.24
28326 46852826 28326 1-5/8" GS WIRE INSERT 1.625 41 20 3.5 7.76
28328 46852828 28328 1-3/4" GS WIRE INSERT 1.75 44 20 4 8.29
28330 46852830 28330 1-7/8" GS WIRE INSERT 1.875 48 20 4.5 8.81
28332 46852832 28332 2 WIGS HOSE 2 51 20 4.5 10.15
28336 46852836 28336 2-1/4" GS WIRE INSERT 2.25 57 20 5.5 11.24
28340 46852840 28340 2-1/2" GS WIRE INSERT 2.5 64 20 6.5 12.31
28344 46852844 28344 2-3/4" GS WIRE INSERT 2.75 70 15 7.5 11.82
1-10 of 12 Items

Inspecting Your Coolant Hose.

As part of our Be System Part initiative, we recommend regularly inspecting your critical vehicle systems, including your cooling system and hoses, at around 60,000 miles. As your coolant hose begins to age, the constant transfer of chemical fluids will corrode your hose from the inside out. When inspecting your coolant hose, there are a few simple signs that it's ready for replacement:

Press for Soft Spots. The radiator hose is naturally rigid, and any soft spots along the hose body indicates the inner material has begun to break down. Firmly press on the hose body to feel for potential deteriorations.

Check the Ends and Fittings. Look for cracks around the hose end, especially near the hose clamps.

Feel for Bulges. Run your hands along the hose body to feel for protruding materials, which indicate a rupture within the hose that will eventually lead to failure.

Keep your engine running longer, and better.

In order for your engine to perform at its highest level, and remain durable through the years, you need a cooling system water pump that will work as hard as the rest of the engine. Gates® premium, tested, OE-equivalent water pumps make the job look easy and get you where you're going.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips