The product images shown are Illustrative only and may not be an exact representation of the product.

Safety Stripe® Polybagged Heater Hose

Premium hose constructed for long service life.Unaffected by most coolants and non-oil based coolant additives and by high cooling system pressuresGood resistance to high temperatures for extended periods of time. CAUTION: Do not use for fuel or oil transfer applications.

  • Temperature: -40 Deg. F to 257 Deg. F (-40 Deg. C to 125 Deg. C).
  • Similar to SAE 20R3 Standard Wall Class D-2 requirements.

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28489 32704390 28489 3/8" HEATER HOSE- POLYBAGGED .375 9.5 1
28490 48710204 HOSE GATR 28490 .5 12.7 1.18
28491 48710205 HOSE GATR 28491 .625 15.9 1.45
28492 48710206 HOSE GATR 28492 .75 19 1.63
1-4 of 4 Items