Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Molded Silicone Coolant Hose

    28359 GATR

    Product # 41911359

    Gates Silicone Molded Coolant Hose is built to surpass performance of the OE hose. Same dimensional specifications of the OEM hose. Silicone cover resists high temperature ambient environments. 3-ply polyester woven fabric reinforcement guarantees high burst strength and superior service life. Tube constructed with a thick silicone liner designed to handle coolants, including new extended life coolants. Provides long-life service in both low and high temperature environments.

    • Temperature: -54°C to +149°C (-65°F to +300°F).
    • 3-ply polyester woven fabric reinforcement guarantees high burst strength and superior service life.
    • Tube constructed with a thick silicone liner designed to handle coolants, including new extended life coolants.
    • Provides long-life service in both low and high temperature environments.

    • Product Details
      Part # 28359
      Product # 41911359
      Description 28359 GATR
      UPC 770075564669
      Number of Branches 0
      Centerline Length (in) 8.5
      Centerline Length (mm) 216
      Hose Inside Diameter (in). 2.5
      Hose Inside Diameter (mm) 64
      Temperature Range -65°F to +350°F (-54°C to +149°C).