Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Marine Master® 100SD HW Wet Exhaust Hose

    2502124 2-1/2X12.5FT MARINE MASTER WET EX 100SD HW

    Product # 46860624

    RECOMMENDED FOR: Heavy–duty fabric reinforced. Designed for use where wire support is not required. Meets marine water and wet exhaust hose requirements. May be used for engine water circulation, discharge lines, heat exchangers and straight wet exhaust connections.

    • Heavy-duty fabric reinforced.
    • Designed with or without wire support to meet marine water and wet exhaust hose requirements.
    • NOTE: 4686-0656 and 4686-0657 are priced per foot.

    • Product Details
      Part # 2502124
      Product # 46860624
      Description 2502124 2-1/2X12.5FT MARINE MASTER WET EX 100SD HW
      UPC 072053300215
      Vacuum (In. Hg) 20
      Working Pressure - Exhaust (psi) 10
      Working Pressure - Water (psi) 100
      Centerline Length (ft) 12.5
      Centerline Length (in) 150
      Centerline Length (m) 3.81
      Centerline Length (mm) 3810
      Continuous Operating Temperature Range -40°F to +257°F
      Minimum Bend Radius (in) 6.5
      Minimum Bend Radius (mm) 165
      Hose Inside Diameter (in). 2.5
      Hose Inside Diameter (mm) 63.5
      Hose Outside Diameter (in) 2.9
      Hose Outside Diameter (mm) 73.7
      Inside Diameter (in) 2.50
      Inside Diameter (mm) 63.5
      Temperature Range -40°F to +257°F (-40°C to +125°C)
      type Wet Exhaust Hose (Hardwall)
      Working Pressure (psi) 100
      Outside Diameter (in) 2.90
      Outside Diameter (mm) 63.5